ADP-80-000007-A
![](/fileadmin/_processed_/0/0/csm_ZIM_BIL_ART_SPS-BAUSTEIN__SALL__AIN__V1_30d49afc8f.png)
Comfort APPs
Series ADP
- Adaptation of our handling technology and the MATCH - End-of-Arm-Ecosystem to a variety of robots
- Full control directly on the teach pendant
- Manual control and predefined programming functions
Technical Data
Robot manufacturer | Yaskawa |
Robot controller | YRC1000, YRC1000 micro |
Control | IO-Link |
Robot series | YAS-HC-GP series |
Version | Comfort app |
Gripper configuration on | Laptop |
Included in SCM | No |
Download Advanced Data Packages
Download here