WER3000FPL04-06-A
![](/fileadmin/_processed_/2/1/csm_SOM_BIL_ART_WER3000FPL04-06-A__SALL__AIN__V1_971e900ceb.png)
Energy element
Series WER3000
- Fluid and electrical energy transfer
- Standardised and packaged
- Short set up time for maintenance work
- Custom-specifically modifiable
Technical Data
Number of fluid couplings | 4 |
Compatible with | Fixed part |
Fixing thread | G1/8" |
Series | WER3000 |
Operating pressure | -0.6 ... 10 [bar] |
Transmission mode | pneumatic |
Protection to IEC 60529 | IP54 |
Weight | 0.13 [kg] |
Suitable loose part
No. of contacts | Connection type | Fixing thread | ||
---|---|---|---|---|
WER3000LPL04-06-A | G1/8" | ![]() | ||
WER3000LLN00-00-A | ![]() |