WER1000LSI12-00-B
![](/fileadmin/_processed_/a/a/csm_SOM_BIL_ART_WER1000LSI12-00-B__SALL__AIN__V3_bfe7ccedc0.png)
Energy element
Series WER1000
- Fluid and electrical energy transfer
- Standardised and packaged
- Short set up time for maintenance work
- Custom-specifically modifiable
Technical Data
Compatible with | Loose part |
Connection type | Spring contacts |
Supply voltage | 30 [V] |
Nominal current | 1.5 [A] |
No. of contacts | 12 |
Function | Signal current |
Series | WER1000 |
Transmission mode | electrical |
Connection type | Round plug |
Connection type | Socket |
Fixing thread | M12 |
Joining force | 12 [N] |
Protection to IEC 60529 | IP54 |
Weight | 0.044 [kg] |
Suitable fixed part
No. of contacts | Connection type | Fixing thread | ||
---|---|---|---|---|
WER1000FSI12-00-B | 12 | Round plug | M12 | ![]() |