RSTVSM23W19S-B
![](/fileadmin/pim/SOM/BIL/ART/SOM_BIL_ART_RSTVSM23W19S-B__SALL__AIN__V1.png)
Round plug
Series RSTV
Technical Data
No. of contacts | 19 |
Series | RSTV |
Connection type | Crimp contacts |
Connection type | Male |
Fixing thread | M23 |
Protection to IEC 60529 | IP67 |
Weight | 0.3 [kg] |
No. of contacts | 19 |
Series | RSTV |
Connection type | Crimp contacts |
Connection type | Male |
Fixing thread | M23 |
Protection to IEC 60529 | IP67 |
Weight | 0.3 [kg] |