WER3000FSI08-18-A
![](/fileadmin/_processed_/e/a/csm_SOM_BIL_ART_WER3000FSI08-18-A__SALL__AIN__V1_fdf53836b2.png)
Energy element
Series WER3000
- Fluid and electrical energy transfer
- Standardised and packaged
- Short set up time for maintenance work
- Custom-specifically modifiable
Technical Data
Compatible with | Fixed part |
Connection type | contactless |
Supply voltage | 24 [V] |
Nominal current | 0.2 [A] |
No. of contacts | 8+2 |
Function | Signal current |
Series | WER3000 |
Transmission mode | electrical |
Connection type | Round plug |
Connection type | Male |
Fixing thread | M12 |
Protection to IEC 60529 | IP67 |
Weight | 0.24 [kg] |
Nominal current total max. | 1.6 [A] |
Suitable loose part
No. of contacts | Connection type | Fixing thread | ||
---|---|---|---|---|
WER3000LSI08-18-A | 8+2 | Round plug | M12 | ![]() |