ZR1063-A
![](/fileadmin/_processed_/3/7/csm_SOM_BIL_BAU_ZR1000__SALL__AIN__V1_d959984f22.png)
Axis Compensation Modules
Series ZR1000
- Adjustable trigger sensitivity
By controlling the air pressure, you can optimally adjust the sensitivity to your application. - Integrated sensors
When deflection occurs in the Z direction, the optionally available sensor sends two teachable signals to the controller. - Pneumatic locking
After pneumatic actuation, the axis compensation is locked in a defined end position and can be subjected to high dynamic loads.
Technical Data
Connecting flange according EN ISO 9409-1 | TK 63 |
Stroke in Z-axis | 10 [mm] |
Holding force | 1000 [N] |
Spring force | 50 ... 62 [N] |
Repetition accuracy +/- | 0.01 [mm] |
Operating pressure | 1 ... 8 [bar] |
Nominal operating pressure | 6 [bar] |
Operating temperature | 5 ... +80 [°C] |
Air volume per cycle | 45 [cm³] |
Moment of inertia around the Z-axis | 17 [kgcm²] |
Protection to IEC 60529 | IP40 |
Weight | 1.1 [kg] |
Benefits in detail
![](/fileadmin/_processed_/9/5/csm_SOM_SCH_FUN_ZR1000__SALL__AIN__V1_015f400970.png)
- Piston position sensing
via magnetic field sensor optionally available as accessories - Robust, lightweight housing
Hard-coated aluminum alloy lowest overall height IP40 protection class in standard - Connecting flange
partial mounting circle in accordance with EN ISO 9409-1 - Locking piston
single-acting pneumatic cylinder with integrated spring locks the Z-axis - Linear guide
for highest force and moments capacity Steel/steel guide stands for lasting precision