E050-08-124
![](/fileadmin/_processed_/7/9/csm_ZIM_BIL_ART_E050-08-124-SILENTOUNIVERSALE__SALL__AIN__V1_123e6b573d.png)
Self-closing device
Series Silento Universale
Technical Data
Mass to be braked | 30.0 [kg] |
Operating direction | Inward closing |
Free-run | No |
Free-run length | 0.0 [mm] |
Technology | Defined Comfort |
Total length max. | 237.0 [mm] |
SCU housing color | Gray RAL7035 |
SCU locking lever color | Gray RAL7035 |
SCU Ø drilled holes | 4.2 [mm] |
SCU width | 12.0 [mm] |
SCU height | 17.3 [mm] |
SCU locking lever design | Type S |
Downloads
PDF datasheet
Download