A048-10-000
![](/fileadmin/_processed_/1/b/csm_ZIM_BIL_ART_A048-10-018-BAJO__SALL__AIN__V1_3d0d7ce505.png)
Air dampers
Series Bajo
Technical Data
Mass to be braked | 25.0 [kg] |
Damper Ø housing | 10.4 [mm] |
Damper housing length | 78.1 [mm] |
Damper Ø piston rod | 1.5 [mm] |
Damper housing connection | Without connection |
Damper piston rod connection | Ball head |
Free-run | Yes |
Free-run length | 5.0 [mm] |
Damper reversal point | 21.0 [mm] |
Damper reversal point tolerance | +4/-3 [mm] |
Damper closing time | 1.0 [s] |
Damper closing time tolerance | +0.3/-0.2 [s] |
Damper housing color | Beige RAL1001 |
Damper cover color | Gray RAL7035 |
Downloads
PDF datasheet
Download