A110-15-053
![](/fileadmin/_processed_/9/f/csm_ZIM_BIL_ART_A110-15-028-ADAGIO__SALL__AIN__V1_1f5a69e94f.png)
Air dampers
Series Adagio
Technical Data
Mass to be braked | 50.0 [kg] |
Damper Ø housing | 16.0 [mm] |
Damper housing length | 147.1 [mm] |
Damper Ø piston rod | 3.0 [mm] |
Damper housing connection | Wing |
Damper piston rod connection | T-head |
Free-run | Yes |
Free-run length | 15.0 [mm] |
Damper reversal point | 50.0 [mm] |
Damper reversal point tolerance | +20/-20 [mm] |
Damper closing time | 2.0 [s] |
Damper closing time tolerance | +0.5/-0.5 [s] |
Damper housing color | Gray RAL7016 |
Damper cover color | Gray RAL7035 |
Downloads
PDF datasheet
Download