B015-10-009
![](/fileadmin/_processed_/e/7/csm_ZIM_BIL_ART_B015-10-003-VOLPINO__SALL__AIN__V1_b2dcd8a006.png)
Fluid dampers
Series Volpino
Technical Data
Technology | Defined Comfort |
Damper characteristic curve | Linear-increasing |
Damper force | 40 [N] |
Damper tolerance | +15/-15 [N] |
Damper speed | 50 [mm/s] |
Free-run | No |
Free-run length | 0.0 [mm] |
Damper spring return | Yes |
Damper housing color | Gray RAL7035 |
Damper cover color | Gray RAL7035 |
Damper housing length | 49.7 [mm] |
Application environment | Standard |
Downloads
PDF datasheet
Download