F070-08-203
![](/fileadmin/_processed_/8/5/csm_ZIM_BIL_ART_F070-08-202-SETTANTINO__SALL__AIN__V1_67fb13ecc9.png)
Fluid dampers
Series Settantino
Technical Data
Technology | Defined Comfort |
Damper characteristic curve | Linear-constant |
Damper force | 37 [N] |
Damper tolerance | +5/-5 [N] |
Damper speed | 50 [mm/s] |
Free-run | No |
Free-run length | 0.0 [mm] |
Damper spring return | No |
Damper housing color | Natural |
Damper cover color | Natural |
Damper Ø housing | 8.0 [mm] |
Damper housing length | 117.6 [mm] |
Damper Ø piston rod | 2.3 [mm] |
Damper housing connection | Without connection |
Damper piston rod connection | T-head |
Application environment | Standard |
Downloads
PDF datasheet
Download