B005-06-009
![](/fileadmin/_processed_/8/c/csm_ZIM_BIL_ART_F005-05-001-NANO__SALL__AIN__V1_fbbed6a8b2.png)
Fluid dampers
Series Nano
Technical Data
Technology | Defined Classic |
Damper characteristic curve | Linear-constant |
Damper force | 82 [N] |
Damper tolerance | +8/-6 [N] |
Damper speed | 5 [mm/s] |
Free-run | No |
Free-run length | 0.0 [mm] |
Damper spring return | Yes |
Damper housing color | Gray RAL7035 |
Damper cover color | Natural |
Damper Ø housing | 6.2 [mm] |
Damper housing length | 15.3 [mm] |
Damper Ø piston rod | 1.5 [mm] |
Damper housing connection | Notches |
Damper piston rod connection | No head |
Application environment | Standard |
Downloads
PDF datasheet
Download