F020-10-009
![](/fileadmin/_processed_/3/5/csm_ZIM_BIL_ART_F020-10-042-MASSIMO__SALL__AIN__V1_e7f6a9d330.png)
Fluid dampers
Series Massimo
Technical Data
Technology | Defined Comfort |
Damper characteristic curve | S-curve |
Damper force | 70 [N] |
Damper tolerance | +15/-15 [N] |
Damper speed | 10 [mm/s] |
Free-run | No |
Free-run length | 0.0 [mm] |
Damper spring return | Yes |
Damper housing color | Green PMS364C |
Damper cover color | Gray RAL7035 |
Damper Ø housing | 10.0 [mm] |
Damper housing length | 44.4 [mm] |
Damper Ø piston rod | 2.3 [mm] |
Damper housing connection | Without connection |
Damper piston rod connection | No head |
Application environment | Standard |
Downloads
PDF datasheet
Download