F015-10-046
![](/fileadmin/_processed_/4/1/csm_ZIM_BIL_ART_F015-10-041-GIGANTO__SALL__AIN__V1_2fa5712ac6.png)
Fluid dampers
Series Giganto
Technical Data
Technology | Defined Comfort |
Damper characteristic curve | Linear-constant |
Damper force | 140 [N] |
Damper tolerance | +40/-40 [N] |
Damper speed | 5 [mm/s] |
Free-run | No |
Free-run length | 0.0 [mm] |
Damper spring return | Yes |
Damper housing color | Natural |
Damper cover color | Gray RAL7035 |
Damper Ø housing | 10.0 [mm] |
Damper housing length | 42.0 [mm] |
Damper Ø piston rod | 2.3 [mm] |
Damper housing connection | Without connection |
Damper piston rod connection | No head |
Application environment | Standard |
Downloads
PDF datasheet
Download