F010-08-011
![](/fileadmin/_processed_/f/4/csm_ZIM_BIL_ART_F010-08-011-BELLINO__SALL__AIN__V1_eb50a6662a.png)
Fluid dampers
Series Bellino
Technical Data
Technology | Defined Comfort |
Damper characteristic curve | Linear-constant |
Damper force | 100 [N] |
Damper tolerance | +20/-20 [N] |
Damper speed | 50 [mm/s] |
Free-run | No |
Free-run length | 0.0 [mm] |
Damper spring return | Yes |
Damper housing color | Yellow PMS135C |
Damper cover color | Orange RAL2012 |
Damper Ø housing | 8.0 [mm] |
Damper housing length | 29.5 [mm] |
Damper Ø piston rod | 1.8 [mm] |
Damper housing connection | Without connection |
Damper piston rod connection | No head |
Application environment | Standard |
Downloads
PDF datasheet
Download