Branche standard

HANDLING SYSTEM FOR CYLINDER HEADS

Challenge
  • Front side as a reference point for all types
  • Flexible workpiece orientation around the longitudinal axis of the workpiece
  • Gripping and aligning by means of outer contours
  • High positioning accuracy (±0.25mm)
Solution

The handling system is used for loading and unloading machining centers within a production line for cylinder heads (6-cylinder). Due to different loading and unloading situations of the individual device variants within a production line, the handling system must be capable of adapting flexibly to the specific workpiece orientation. For this purpose, pneumatic or servo-electric rotary axes can be integrated as modules.

  • Dominant force stroke for a uniform reference point
  • Servo swivel jaws
  • Contour-related holding strips
  • Dominant stroke and a low-backlash swivel axis
Highlights and technical data
  • Pneumatic
  • Drive AC servo motor
  • External gripping
Technical Data
Drive typePNEU
Max. gripping force2000 [N]
Gripping conceptFORM
Gripping safety deviceKLE
Max. stroke100 [mm]
IP classIP40
System weight120 [kg]
Max. workpiece weight150 [kg]
Max. workpiece temperature40 [°C]
Built-in standard components

CONTACT US

Personal data
Message