Branche standard

Handling system for bags

Challenge
  • Synchronous jaw movement
  • Cycle time
  • Product variety in shape and size of contents
  • Wide range of bag variants
  • High process flexibility
  • Workpiece protection
  • Dusty environment
Solution
  • Drive synchronized via gear wheel / gear rack
  • Large drive cylinders for fast cycle times
  • Adjustable jaws and strokes for high flexibility
  • Different jaw geometries and materials
  • Functional expansion through modular design
  • Temporary force retention via pressure safety device
  • Covered mechanics & dust-protected components
Highlights and technical data
  • IP54
  • Pneumatic
  • External gripping
  • Gripper jaws are synchronized
Technical Data
Drive typePNEU
Gripping conceptFORM
Gripping safety deviceDRUCKSICHER
Max. stroke90 ["]
Max. stroke200 [mm]
IP classIP54
System weight45 [kg]

CONTACT US

Personal data
Message