Handling system for building materials
![](/fileadmin/_processed_/5/4/csm_ZIM_BIL_SYS_01SYS003741-01__SALL__AIN__V1_41d431e162.png)
Challenge
Layer by layer handling of various stones.
Solution
Layers are gripped centrally closing with a servo parallel gripper. The gripper jaws are specially coated for safe handling.
Highlights and technical data
- IP40
- Drive AC servo motor
- External gripping
Technical Data
Drive type | electric |
Gripping concept | KRAFT |
Gripping safety device | KLE |
Max. stroke | 640 [mm] |
IP class | IP40 |
System weight | 210 [kg] |
Built-in standard components