Gripper for taps
Challenge
A trowalizing system needed to be equipped with taps. In the gripper design, the interference contours were challenging, both due to different loading positions in the machine as well as when picking up taps from the magazines.
Solution
As the solution, a triple gripper based on standard Zimmer Group components with an individual jaw set was designed.
Highlights and technical data
- IP40
- Pneumatic
- External gripping
- Gripper jaws are synchronized
- Gripping force safety device for spring
Technical Data
Drive type | PNEU |
Max. gripping force | 400 [N] |
Gripping concept | KRAFT |
Gripping safety device | FED |
Max. stroke | 12 [mm] |
IP class | IP40 |
System weight | 2.5 [kg] |
Max. workpiece weight | 0.1 [kg] |
Max. workpiece temperature | 80 [°C] |
Built-in standard components