Gripper for railway wheels
![](/fileadmin/_processed_/f/e/csm_ZIM_BIL_SYS_KOMP2596-A__SALL__AIN__V1_d75fd4ea69.png)
Challenge
For loading and unloading an ultrasonic test bath, a gripper needed to be developed that gripped railway wheels up to a weight of 1.2 metric tons and submerged them in a test basin.
Solution
This special gripper design is driven entirely by electrical power. Both the gripper stroke and rotary drive are powered by a servo motor. Furthermore, the gripper jaws were protected against the ingress of liquids into the test basin using special sealing.
Highlights and technical data
- IP67
- Self locking mechanism
- Drive AC servo motor
- External gripping
Technical Data
Drive type | electric |
Gripping concept | FORM |
Gripping safety device | Self locking mechanism |
Max. stroke | 1050 [mm] |
IP class | IP67 |
System weight | 1100 [kg] |
Max. workpiece weight | 1200 [kg] |
Max. workpiece temperature | 80 [°C] |