Gripper for gas cylinders
![](/fileadmin/_processed_/b/f/csm_ZIM_BIL_SYS_KOMP6432-B__SALL__AIN__V1_0021c46b3f.png)
Challenge
In the reprocessing of gas cylinders, a gripper needed to exert friction-locking on various gas cylinders. Another challenge was that only a hydraulic system was available as a drive medium in the system and the gripping force with the available standard grippers was not sufficient.
Solution
A modified system solution was developed based on the rugged GH76100 standard gripper. To reach the necessary gripping force, the gripper was modified with a hydraulic drive, thus reaching a gripping force of 17,000 N at 80 bar of hydraulic pressure.
Highlights and technical data
- IP67
- Gripping force adjustable
- External gripping
Technical Data
Drive type | HYDR |
Max. gripping force | 17000 [N] |
Gripping concept | KRAFT |
Gripping safety device | DRUCKSICHER |
Max. stroke | 200 [mm] |
IP class | IP67 |
System weight | 85 [kg] |
Max. workpiece weight | 80 [kg] |
Max. workpiece temperature | 80 [°C] |
Built-in standard components