Gripper for axle

Challenge

The rear axle of a Golf needed to be stacked for internal plant transport in a trolley. The tolerances in the trolleys and for loading them needed to be equalized.

Solution

To compensate for the tolerances in all degrees of freedom, a special axis compensation module was used. An integrated swivel module ensures that the axis can be swiveled upwards when gripped.

Highlights and technical data
  • IP40
  • Pneumatic
  • External gripping
  • Gripping force safety device for spring
Technical Data
Max. workpiece temperature80 [°C]

CONTACT US

Personal data
Message