GPP5004NC-21-A
![](/fileadmin/_processed_/d/8/csm_SOM_BIL_ART_GPP5003-GPP5004-21-24__SALL__AIN__V1_59bfefae6d.png)
2-Jaw Parallel Grippers
Series GPP5000
"The best"
- Steel Linear Guide –
The superior guidance system concept
The steel / steel guide stands for lasting precision, durability and a long service life—featuring maintenance intervals of up to 30 million gripping cycles. Benefit from these features and increase the profitability and process reliability of your machine. - Leakproof and corrosion protected – The universal gripper
Suitable for virtually all ambient conditions, with a sealed guide up to IP67 and corrosion protection as standard, you are able to use this gripper universally. As a result, the range of models in your production is reduced, along with a reduction in associated storage and process costs.
Equipment/Options
- 30 million maintenance-free cycles (max.)
- IP67
- Protected against corrosion
- Magnetic field sensor
- Purged air
- Long stroke / Spring closing
- Long stroke
- Steel Linear Guide
Technical Data
Stroke per jaw | 4 [mm] |
Gripping force in closing | 280 [N] |
Gripping force secured by spring min. | 80 [N] |
Closing time | 0.015 [s] |
Opening time | 0.025 [s] |
Dead weight of mounted gripper finger max. | 0.2 [kg] |
Length of the gripper fingers max. | 75 [mm] |
Repetition accuracy +/- | 0.01 [mm] |
Operating pressure min. | 4 [bar] |
Operating pressure max. | 7 [bar] |
Nominal operating pressure | 6 [bar] |
Operating temperature | -10 ... +90 [°C] |
Air volume per cycle | 12 [cm³] |
Clean room applications according to DIN EN ISO 14644-1 | 5 |
Protection to IEC 60529 | IP67 |
Protected against corrosion | Yes |
Weight | 0.24 [kg] |
Accessory
Benefits in detail
![](/fileadmin/_processed_/b/1/csm_ZIM_SCH_FUN_GPP5000__SALL__AIN__V5_1b44c88ccd.png)
- Wedge hook mechanism
Supports to absorb high forces and moments Synchronized gripper jaw movement - Gripper jaw
Gripper fingers mounted using removable centering sleeves Lubricated for life via incorporated lubrication slots - Steel Linear Guide
Steel in steel guide Enables use of extremely long gripper fingers Also available in steel / aluminum variant - Mounting block
mounting for inductive proximity switch - Integrated gripping force safety device
Spring built into cylinder chamber as an energy store - Drive
Double-acting pneumatic rotor cylinder - Mounting and positioning
Alternatively, on several sides for customized mounting Pneumatic and electrical versions identical apart from height - Sensing slot
mounting and positioning of magnetic field sensors - Dual lip seal
IP64 and up to IP67 (with purged air) for Protector version Prevents grease from being squeezed out, increasing service life
Certificates clean room suitability
SERIES GPP5000 00-VERSIONS*
SERIES GPP5000 21-VERSIONS*
SERIES GPP5000 AL-VERSIONS*
*Certifications are valid for all versions only up to installation size GPP5016
![](/fileadmin/daten/Reinraumzertifikate/ZIMMER_GROUP_TUEV-SUED-DIN-EN-ISO-14644-VDI-2083-REINRAUM_EN.jpg)