HWR2040L
Tool Changers
Series HWR2000
- Change in seconds
Reduce your start up costs and minimise downtimes by changing your tool in seconds - Integrated air transfer system
For supplying pneumatic actuators. Additional media can be transmitted using optional energy elements. - Includes loss protection
Undesired falling of work pieces is eliminated - this means the highest safety for man and machine
Technical Data
Connecting flange according EN ISO 9409-1 | TK 40 |
Pneumatic energy transfer | 4 [Quantity] |
Flow per connector | 150 [l/min] |
Electrical energy transfer | optional |
Self locking mechanism when locking | mechanical |
Repetition accuracy in Z | 0.01 [mm] |
Repetition accuracy in X, Y | 0,02 [mm] |
Nominal operating pressure | 6 [bar] |
Operating temperature | 5 ... +80 [°C] |
Moment of inertia | 0.26 [kgcm²] |
Weight | 0.071 [kg] |
Benefits in detail
- Fix part
For robot side assembly - Robot flange
partial mounting circle in accordance with EN ISO 9409-1 - Eccentric locking bolt
with spring supported snap in function - Locking bolt
adapted to the clamping sleeve - Mounting for energy element
- Integrated air feed-through
Air / vaccum transfer hoseless control possible - Loose part
for tool side assembly