PHK55-17
![](/fileadmin/_processed_/7/4/csm_SOM_BIL_ART_PHK55-17__SALL__AIN__V1_986dba0dea.png)
Distance plate
Series
Technical Data
Weight | 0.39 [kg] |
A | 140 [mm] |
A1 | 30 [mm] |
B | 49 [mm] |
B1 | 30 [mm] |
B2 | 95 [mm] |
Design | Distance plate |
PWIS-free | Yes |
REACH compliant | Yes |
RoHS compliant | Yes |
T | 17 [mm] |
Availability | Standard |
Downloads
Download CAD data
Download