MKS not possible

Clamping element
Series MKS

  • broad range of products
    For all common profile rail guides
  • Energize to open (NC)
    through spring-loaded energy storage
  • high durability
    Up to 5 million static clamping cycles
  • Higher holding force
    Via activation with PLUS air
  • Safety element
    Safe clamping in case of energy failure
Equipment/Options
  • PLUS connection
Matching rail / wagon combinations
Rail manufacturerRail typeRail sizeCarriage type
THKGSR15GSR..Tshow variant
THKGSR15GSR..Vshow variant
HIWINCRG15CRGW..CCshow variant
HIWINCRG15CRGH..CAshow variant
HIWINCRG20CRGW..CCshow variant
HIWINCRG20CRGW..HCshow variant
HIWINCRG20CRGH..CAshow variant
HIWINCRG20CRGH..HAshow variant
HIWINPGC20PGCH..CAshow variant
HIWINPGC20PGCH..HAshow variant
HIWINPGC20PGCW..CCshow variant
HIWINPGC20PGCW..HCshow variant
HIWINCRG25CRGW..CCshow variant
HIWINCRG25CRGW..HCshow variant
HIWINCRG25CRGH..CAshow variant
HIWINCRG25CRGH..HAshow variant
Benefits in detail
  1. Profile rail guide
    Available for all common profile rail guides
  2. Wedge-type gear
    Power transmission between piston and clamping jaw
  3. Clamping jaw
    Pressed at the free surfaces of the profile rail guide
  4. Housing
  5. Pneumatic piston
    The piston moves the wedge-type gear longitudinally
  6. Spring-loaded energy storage
    For non-pressurized closing of the clamping unit