Series DAL
3-Jaw Concentric Grippers
Series GD1700
"The sealed"
- Suitable for use under extreme conditions
The sealed square guide guarantees process reliability even under the harshest conditions - High moment load
The square guide provides the highest possible durability for your application - Variety in the versions
Corrosion-protected, temperature-resistant or cleanroom-compatible for flexible use
Installation Size: GD1704 | |
Order-No. | |
---|---|
GD1704N-B | |
GD1704NC-B | |
GD1704NO-B | |
Installation Size: GD1706 | |
Order-No. | |
GD1706N-B | |
GD1706NC-B | |
GD1706NO-B | |
Installation Size: GD1708 | |
Order-No. | |
GD1708N-B | |
GD1708NC-B | |
GD1708NO-B | |
Installation Size: GD1710 | |
Order-No. | |
GD1710N-B | |
GD1710NC-B | |
GD1710NO-B | |
Installation Size: GD1712 | |
Order-No. | |
GD1712N-B | |
GD1712NC-B | |
GD1712NO-B | |
Installation Size: GD1716 | |
Order-No. | |
GD1716N-B | |
GD1716NC-B | |
GD1716NO-B | |
Installation Size: GD1720 | |
Order-No. | |
GD1720N-B |
- Sealed and precise square guide for / harsh environmental conditions
high forces and moments capacity - Robust, lightweight housing
Hard-coated aluminum alloy - Wedge hook mechanism
synchronized the movement of the gripper jaws high force transfer - Integrated gripping force safety device
spring integrated into cylinder as energy storage optional in designs C and O - Permanent magnet
installed in piston chamber as indicator for magnetic field sensor (up to GD1708-B) - Energy supply
possible from several sides - Drive
double-acting pneumatic cylinder - Removable centering sleeves
quick and economical positioning of the gripper fingers
Series
3-Jaw Concentric Grippers
Series GED1300
"The robust"
- Proven T slot guide
This established and proven guiding technology stands for the highest process reliability like no other - Integrated position sensing
You can detect the gripper status safely via the motor current using your control system - The simplest activation
The included control unit is controlled easily via plus and minus buttons, while you can optionally adjust the gripping force using the potentiometer
- Removable centering sleeves
quick and economical positioning of the gripper fingers - Gripper jaw
hardened steel individual gripper finger mounting - Positively driven curve disc
synchronized the movement of the gripper jaws high force transfer rapid stroke and force stroke (version with 6 mm stroke per jaw) - Drive
electric drive by 24 VDC step motor - Guide
precise T-Slot guide for high forces and moments capacity - Position sensing
measured at the end of stroke via power increase on the motor - Energy supply
standardized interface M8 round plug connection signal control line (use only cable without diode) - Robust, lightweight housing
Hard-coated aluminum alloy
3-Jaw Concentric Grippers
Series GED1500
"The sealed"
- IP64
The sealed circular guide guarantees process reliability even under the harshest conditions - Integrated position sensing
You can detect the gripper status safely via the motor current using your control system - The simplest activation
The included control unit is controlled easily via plus and minus buttons, while you can optionally adjust the gripping force using the potentiometer
- Removable centering sleeves
quick and economical positioning of the gripper fingers - Gripper jaw
hardened steel individual gripper finger mounting - Positively driven curve disc
synchronized the movement of the gripper jaws high force transfer rapid stroke and force stroke (version with 6 mm stroke per jaw) - Drive
electric drive by 24 VDC step motor - Guide
sealed round guide for harsh environmental conditions - Position sensing
measured at the end of stroke via power increase on the motor - Energy supply
standardized interface M8 round plug connection signal control line (use only cable without diode) - Robust, lightweight housing
Hard-coated aluminum alloy
2-Jaw Parallel Grippers with Long Stroke
Series GEH6000
"The powerful"
- 60% more powerful than comparative products
Optimisation of weight and force reduces your application costs since all components can have a smaller scale - Servo drive
Position, speed or force control in combination with a self locking mechanism guarantee the highest functionality - Multibus
Be flexible: CANopen, DeviceNet or PROFIBUS - You decide what harmonises the best with your system
- Precise T-Slot guide
high forces and moments capacity - Drive
DC-Motor with encoder - Rack and pinion gear
synchronized the movement of the gripper jaws high force transfer - Robust, lightweight housing
Hard-coated aluminum alloy - Helical worm gear
self locking mechanism in case of power drop - Removable centering sleeves
quick and economical positioning of the gripper fingers - Mounting and positioning
mounting possible from several sides for versatile positioning - Energy supply
standardized connector
2-Jaw Parallel Grippers with Long Stroke
Series GEH6000IL
"Highest performance"
- 5 million maintenance-free cycles
- Integrated sensing via IO-Link
- Servo drive with integrated controller
Brushless drive technology, position, speed and force control guarantee the highest amount of functionality - IO-Link on board
In addition to the unshielded single-cable solution, the future-proof, hot-pluggable activation provides you with a wide variety of travel profiles for easy implementation into your control system - Gentle yet powerful
Power version -03 for handling heavy workpieces with mechanical self-locking and version -31 for gently gripping of delicate parts
Installation Size: GEH6060IL | |
Order-No. | |
---|---|
GEH6060IL-03-A | |
Installation Size: GEH6140IL | |
Order-No. | |
GEH6140IL-03-A | |
Installation Size: GEH6180IL | |
Order-No. | |
GEH6180IL-03-A |
- Precise T-Slot guide
high forces and moments capacity - Drive
Brushless DC servomotor - Rack and pinion gear
synchronized the movement of the gripper jaws high force transfer - Robust, lightweight housing
Hard-coated aluminum alloy - Helical worm gear
self locking mechanism in case of power drop (only version -03) - Removable centering sleeves
quick and economical positioning of the gripper fingers - Mounting and positioning
mounting possible from several sides for versatile positioning - Energy supply
standardized connector
Needle gripper
Series GEN9100
- Plug and play
Reduce programming and assembly costs to a minimum with the integrated control system and the 2 position query - Saving energy with pulse control
You only have to supply current briefly when retracting and extending the needle; no energy is required when transporting the workpiece - Smooth stroke configuration
The needle stroke is displayed via a scale. You can smoothly adjust the needle stroke to fit your application
Installation Size: GEN9102 | |
Order-No. | |
---|---|
GEN9102 |
- Energy supply
standardized interface M12 round connector - Drive
via Pot magnet and coil bobbin according to the coil system principle energy consumption only at impulse <25 ms - Position sensing
integrated Hallsensor 2 positions monitorable - Status control
optical LED position display Needles retracted, needles extended - Stroke adjustment
infinitely variable Can be read off the scale - Mounting and positioning
mounting possible from several sides for versatile positioning - Robust, lightweight housing
Hard-coated aluminum alloy - Extending needles
gripping by penetration
2-Jaw Parallel Grippers
Series GEP1400
"The robust"
- Proven T slot guide
This established and proven guiding technology stands for the highest process reliability like no other - Integrated position sensing
You can detect the gripper status safely via the motor current using your control system - The simplest activation
The included control unit is controlled easily via plus and minus buttons, while you can optionally adjust the gripping force using the potentiometer
- Removable centering sleeves
quick and economical positioning of the gripper fingers - Positively driven curve disc
synchronized the movement of the gripper jaws high force transfer rapid stroke and force stroke (version with 6 mm stroke per jaw) - Robust, lightweight housing
Hard-coated aluminum alloy - Gripper jaw
hardened steel individual gripper finger mounting - Guide
precise T-Slot guide for high forces and moments capacity - Drive
electric drive by 24 VDC step motor - Position sensing
measured at the end of stroke via power increase on the motor - Energy supply
standardized interface M8 round plug signal control line (use only cable without diode)
2-Jaw Parallel Grippers
Series GEP1600
"The sealed"
- IP64
The sealed circular guide guarantees process reliability even under the harshest conditions - Integrated position sensing
You can detect the gripper status safely via the motor current using your control system - The simplest activation
The included control unit is controlled easily via plus and minus buttons, while you can optionally adjust the gripping force using the potentiometer
- Removable centering sleeves
quick and economical positioning of the gripper fingers - Positively driven curve disc
synchronized the movement of the gripper jaws high force transfer rapid stroke and force stroke (version with 6 mm stroke per jaw) - Robust, lightweight housing
Hard-coated aluminum alloy - Gripper jaw
hardened steel individual gripper finger mounting - Guide
sealed round guide for harsh environmental conditions - Drive
electric drive by 24 VDC step motor - Position sensing
measured at the end of stroke via power increase on the motor - Energy supply
standardized interface M8 round plug signal control line (use only cable without diode)
2-Jaw Parallel Grippers
Series GEP2000
"The electric compact one"
- Largest stroke in small installation space
Do you require a large stroke, due to the fact that you are operating either a form fit gripper or a large range of parts but the installation space and the load capacity of your application is limited? Then this gripper is perfect for you! - The simplest activation
It is your choice whether you want to control the gripper by means of I/O ports—like a valve—or if you prefer the version with IO-Link. Both have this in common: they are easy to integrate into your control system. - Positionability via IO-Link
Allows you to position the gripper jaws of the IL-03 and IL-43 variant. In this way, the stroke can be flexibly adapted to the workpiece, which saves time in the process and prevents interfering contours.
Installation Size: GEP2006 | |
Order-No. | |
---|---|
GEP2006IL-00-A | |
GEP2006IO-00-A | |
GEP2006IO-05-A | |
Installation Size: GEP2010 | |
Order-No. | |
GEP2010IL-00-A | |
GEP2010IO-00-A | |
GEP2010IO-05-A | |
Installation Size: GEP2013 | |
Order-No. | |
GEP2013IL-00-A | |
GEP2013IO-00-A | |
GEP2013IO-05-A | |
Installation Size: GEP2016 | |
Order-No. | |
GEP2016IL-00-A | |
GEP2016IO-00-A | |
GEP2016IO-05-A |
- Control
Via I/O ports (IO) or via IO-Link (IL) - Mounting and positioning
mounting possible from several sides for versatile positioning - BLDC motor
wear-resistant brushless DC motor - Helical worm gear
self locking mechanism in case of power drop - Synchronization
via rack and pinion - Position sensing
Permanent magnet for direct query of jaw movement via magnetic field sensors - Gripper jaw
individual gripper finger mounting - Removable centering sleeves
quick and economical positioning of the gripper fingers
2-Jaw Parallel Grippers
Series GEP9000
"The quickest"
- Plug and play
- 250 cycles per minute
- Failure-free continuous operation
Installation Size: GEP9002 | |
Order-No. | |
---|---|
GEP9002NC-B | |
GEP9002NO-B | |
Installation Size: GEP9004 | |
Order-No. | |
GEP9004NC-B | |
GEP9004NO-B |
- Energy supply
standardized interface M12 round connector - Drive
via Pot magnet and coil bobbin according to the coil system principle energy consumption only at opening and closing (<25ms) - Position sensing
integrated Hallsensor 3 positions monitorable - Status control
optical LED position display gripper opened, gripper closed, “workpiece available“ - Wedge hook mechanism
self locking mechanism at stop position - Mounting and positioning
mounting possible from several sides for versatile positioning - Robust, lightweight housing
Hard-coated aluminum alloy - Gripper jaw
from high-strength, hard-anodized aluminium removable centering sleeves for individual gripper finger mounting
Grippers for Specific Tasks
Series GFP
Installation Size: GFP2012 | |
Order-No. | |
---|---|
GFP2012NC-14 | |
GFP2012NC-16 | |
GFP2012NC-25 | |
GFP2012NC-34 |
- Sealed and precise square guide
high forces and moments capacity - Wedge hook mechanism
synchronized the movement of the gripper jaws high force transfer - Removable centering sleeves
quick and economical positioning of the gripper fingers - Adjustment ring
regulation of gripping force - Robust, lightweight housing
Hard-coated aluminum alloy - Drive
single-acting cylinder with spring return opening stroke via tool machine coolant supply closing stroke via integrated spring - Tool intake
standardized HSK-A, VDI, Capto - available upon request - Coolant feed
via tool machine
2-Jaw Angular Grippers
Series GG1000
"The strong"
- High gripping force
Using the high gripping force, you can safely handle even the heaviest workpieces - High moment load
The generously scaled angular gear box provides the highest possible durability for your application - Failure-free continuous operation
Our uncompromising "Made in Germany" quality guarantees up to 10 million maintenance-free cycles
- Cam-switch and mounting block
for position sensing - Robust, lightweight housing
Hard-coated aluminum alloy - Sensing slot
groove for positioning of the magnetic field sensor - Permanent magnet
sensing of the piston setting position via magnetic field sensors - Positively driven lever mechanism
synchronized the movement of the gripper jaws - Integrated gripping force safety device
spring integrated into cylinder as energy storage - Drive
double-acting pneumatic cylinder - Removable centering sleeves
quick and economical positioning of the gripper fingers
2-jaw radial gripper
Series GG4000
- Mounting for inductive proximity switch
Installation Size: GG4032 | |
Order-No. | |
---|---|
GG4032NC | |
GG4032SC | |
Installation Size: GG4040 | |
Order-No. | |
GG4040NC | |
GG4040SC | |
Installation Size: GG4049 | |
Order-No. | |
GG4049NC | |
GG4049SC | |
Installation Size: GG4058 | |
Order-No. | |
GG4058NC | |
GG4058SC | |
Installation Size: GG4072 | |
Order-No. | |
GG4072NC | |
GG4072SC | |
Installation Size: GG4084 | |
Order-No. | |
GG4084NC | |
GG4084SC |
- Stroke adjustment screw
Infinitely adjustable opening stroke - Removable centering sleeves
individual gripper finger mounting - Robust, lightweight housing
Hard-coated aluminum alloy - Sensing slot
mounting and positioning of magnetic field sensors - Mounting and positioning
mounting possible from several sides for versatile positioning - Integrated gripping force safety device
spring integrated into cylinder as energy storage - Position sensing
permanent magnet for direct monitoring of piston movement - Mounting block
mounting for inductive proximity switch - Sealed rotation point
for use under extreme conditions
2-Jaw Angular Grippers
Series GM
"Unique"
- Proven technology
We have more than 20 years of proven reliability, which ensures uninterrupted production for you - Fitted machinable gripper jaws
Quickly acquire customised gripper jaws thanks by machining while installed - Variable gripping direction
In just a few steps, you can convert the single-acting cylinder to an opener or closer as needed
- Mounting and positioning
- Robust, lightweight housing
Hard-coated aluminum alloy - Energy supply
- Drive
single or (depending on design) double-acting pneumatic cylinder - Integrated spring
integrated into piston chamber as energy storage (as reset in single acting cylinder version) - Positively driven lever mechanism
synchronized the movement of the gripper jaws - Gripper jaw
machinable - Sheet metal (GM10)
allows parallel position of the gripper jaws for machining
2-Jaw Parallel Grippers
Series GP
"The enduring"
- Proven technology
We have more than 20 years of proven reliability, which ensures uninterrupted production for you - Very short cycle times
Low-friction circular guides enable very short cycle times and, therefore, high component output for your machine - Failure-free continuous operation
Our uncompromising "Made in Germany" quality guarantees up to 10 million maintenance-free cycles
Installation Size: GP100 | |
Order-No. | |
---|---|
GP100-B-99 | |
GP100S-B |
- Wedge hook mechanism
synchronized the movement of the gripper jaws high force transfer - Adjustable switch cam
for position sensing - Gripper jaw
individual gripper finger mounting - Roller slide
for low wear movement sequence - Mounting block
mounting for inductive proximity switch - Drive
double-acting pneumatic cylinder - Mounting and positioning
mounting possible from several sides for versatile positioning - Sensing slot
mounting and positioning of magnetic field sensors
2-Jaw Parallel Grippers
Series GP100
"The precise"
- Gripper jaws 20% longer than similar products
Low-backlash ball guide, guided into a steel housing, for maximum precision - Near constant gripping force for different gripper jaw lengths
Makes it possible to cover a high range of variants with only one gripper - Failure-free continuous operation
Our uncompromising "Made in Germany" quality guarantees up to 10 million maintenance-free cycles
- Gripper jaw
individual gripper finger mounting - Wedge hook mechanism
synchronized the movement of the gripper jaws high force transfer - Ball guide
smooth running guides via rolling friction near constant force in various gripping jaw lengths - Removable centering sleeves
quick and economical positioning of the gripper fingers - Mounting block
mounting for inductive proximity switch - Mounting and positioning
mounting possible from several sides for versatile positioning - Drive
double-acting pneumatic cylinder - Energy supply
possible from several sides
2-Jaw Parallel Grippers
Series GP1800
"The sealed"
- Suitable for use under extreme conditions
The sealed square guide guarantees process reliability even under the harshest conditions - High moment load
The overlapping square guide provides the highest possible durability for your application - Variety in the versions
Corrosion-protected, temperature-resistant or cleanroom-compatible for flexible use
Installation Size: GP1803 | |
Order-No. | |
---|---|
GP1803N-B | |
GP1803NC-B | |
GP1803NO-B | |
Installation Size: GP1804 | |
Order-No. | |
GP1804N-B | |
GP1804NC-B | |
GP1804NO-B | |
Installation Size: GP1806 | |
Order-No. | |
GP1806N-B | |
GP1806NC-B | |
GP1806NO-B | |
Installation Size: GP1808 | |
Order-No. | |
GP1808N-B | |
GP1808NC-B | |
GP1808NO-B | |
Installation Size: GP1810 | |
Order-No. | |
GP1810N-B | |
GP1810NC-B | |
GP1810NO-B | |
Installation Size: GP1812 | |
Order-No. | |
GP1812N-B | |
GP1812NC-B | |
GP1812NO-B | |
Installation Size: GP1816 | |
Order-No. | |
GP1816N-B | |
GP1816NC-B | |
GP1816NO-B | |
Installation Size: GP1820 | |
Order-No. | |
GP1820N-B | |
GP1820NC-B | |
GP1820NO-B | |
Installation Size: GP1830 | |
Order-No. | |
GP1830N-B | |
GP1830NC-B | |
GP1830NO-B |
- Mounting and positioning
mounting possible from several sides for versatile positioning - Permanent magnet
installed in piston area - Wedge hook mechanism
synchronized the movement of the gripper jaws high force transfer - Sealed and precise square guide
high forces and moments capacity - Energy supply
possible from several sides - Drive
double-acting pneumatic cylinder - Removable centering sleeves
quick and cost-effective gripper finger positioning - Integrated gripping force safety device
optional via intergrated spring (C and O Models)
2-Jaw Parallel Grippers
Series GP400X
"The robust"
- 30% more guidance than the GP400 series
Ingrained and overlapping gripper jaws mean optimal process reliability - 20% higher moment load than the GP400 series
FEM-optimised T-slotted guard rails provide the highest possible durability - Failure-free continuous operation
Our uncompromising "Made in Germany" quality guarantees up to 10 million maintenance-free cycles
Installation Size: GP403X | |
Order-No. | |
---|---|
GP403XN-C | |
GP403XNC-C | |
GP403XNO-C | |
Installation Size: GP404X | |
Order-No. | |
GP404XN-C | |
GP404XNC-C | |
GP404XNO-C | |
GP404XS-C | |
GP404XSC-C | |
GP404XSO-C | |
Installation Size: GP406X | |
Order-No. | |
GP406XN-C | |
GP406XNC-C | |
GP406XNO-C | |
GP406XS-C | |
GP406XSC-C | |
GP406XSO-C | |
Installation Size: GP408X | |
Order-No. | |
GP408XN-C | |
GP408XNC-C | |
GP408XNO-C | |
GP408XS-C | |
GP408XSC-C | |
GP408XSO-C | |
Installation Size: GP410X | |
Order-No. | |
GP410XN-C | |
GP410XNC-C | |
GP410XNO-C | |
GP410XS-C | |
GP410XSC-C | |
GP410XSO-C | |
Installation Size: GP412X | |
Order-No. | |
GP412XN-C | |
GP412XNC-C | |
GP412XNO-C | |
GP412XS-C | |
GP412XSC-C | |
GP412XSO-C | |
Installation Size: GP416X | |
Order-No. | |
GP416XN-C | |
GP416XNC-C | |
GP416XNO-C | |
GP416XS-C | |
GP416XSC-C | |
GP416XSO-C | |
Installation Size: GP420X | |
Order-No. | |
GP420XN-C | |
GP420XNC-C | |
GP420XNO-C | |
GP420XS-C | |
GP420XSC-C | |
GP420XSO-C | |
Installation Size: GP430X | |
Order-No. | |
GP430XN-C | |
GP430XNC-C | |
GP430XNO-C | |
GP430XS-C | |
GP430XSC-C | |
GP430XSO-C |
- Robust, lightweight housing
Hard-coated aluminum alloy - Mounting and positioning
mounting possible from several sides for versatile positioning - Energy supply
possible from several sides - Overlapping guide
for maximum forces and moments capacity - Sensing slot
mounting and positioning of magnetic field sensors - Wedge hook mechanism
synchronized the movement of the gripper jaws - Integrated gripping force safety device
spring integrated into cylinder as energy storage - Position sensing
permanent magnet for direct monitoring of piston movement - Mounting block
mounting for inductive proximity switch (10)
2-Jaw Parallel Grippers
Series GPP1000
"Cost-effective"
- Parallel gripper with an unbeatable price/performance ratio
- Gripper jaw set and fixation material included
- Can be configured for spring opening or spring closing
- One installation size, three strokes: 4, 8 and 16 mm per gripper jaw
- Gripping force of 100 N
- Service life of up to 2 million cycles
Installation Size: GPP1104 | |
Order-No. | |
---|---|
GPP1104CO-00-A | |
Installation Size: GPP1108 | |
Order-No. | |
GPP1108CO-00-A | |
Installation Size: GPP1116 | |
Order-No. | |
GPP1116CO-00-A |
- Synchronization
via rack and pinion - Intermediate jaws
incl. mounting material included in scope of delivery - Sensing
mounting and positioning of magnetic field sensors - Lightweight housing
Hard-coated aluminum alloy - Single-acting pneumatic cylinder
Spring return - Jaw slave screw
for changing the gripper's direction of force - Energy supply
possible from several sides - Gripper jaw
for connecting the intermediate jaw or an individual gripper finger via centering sleeves
2-Jaw Angular Grippers
Series GZ
"The proven"
- Proven technology
We have more than 20 years of proven reliability, which ensures uninterrupted production for you - Fitted machinable gripper jaws
By machining the supplied gripper jaws, you can quickly acquire a gripper jaw customised to your needs - Smooth stroke configuration
Configure your own unique stroke - regardless of the gripper jaws!
Installation Size: GZ11-18E | |
Order-No. | |
---|---|
GZ11-18E | |
Installation Size: GZ18-23D | |
Order-No. | |
GZ18-23D | |
Installation Size: GZ25-35D | |
Order-No. | |
GZ25-35D | |
Installation Size: GZ25-35E | |
Order-No. | |
GZ25-35E | |
Installation Size: GZ55-65D | |
Order-No. | |
GZ55-65D | |
Installation Size: GZ8-16D | |
Order-No. | |
GZ8-16D | |
Installation Size: GZ8-16E | |
Order-No. | |
GZ8-16E |
- Adjustable switch cam
direct sensing of gripper jaw movement - Fixing for mounting block
for inductive proximity switch - Steel (C45K) gripper jaw
can be machined to suit individual applications and hardened - Adjusting screw
Infinitely adjustable opening stroke setting of gripper jaw for exact adjustment of the workpiece - Drive
direct drive via plunger pistons - Robust, lightweight housing
Hard-coated aluminum alloy - Mounting and positioning
mounting possible from several sides for versatile positioning - Integrated gripping force safety device
integrated into piston chamber as energy storage (from GZ18-23D up to GZ55-65D)
Magnetic gripper
Series HEM1000
- Plug and play
Reduce your installation effort to a minimum by using the single cable solution and the simple control system via plus and minus buttons - Saving energy with pulse control
You only have to supply current briefly when releasing the workpiece; no energy is required when transporting the workpiece - Secure hold during EMERGENCY STOP
The magnet provides full holding force when it is not powered, preventing the loss of the workpiece if there is a voltage drop
- Mounting and positioning
via centering sleeve and thread - Energy supply
standardized interface M8 round plug - Robust, lightweight housing
Hard-coated aluminum alloy - Holding solenoid
with electrical switch off
2-Jaw Parallel Grippers with Long Stroke
Series HRC
- Engineered according to BG/DGUV recommendation
- Certified by BG/DGUV
- Completely flexible positioning of gripper jaws thanks to servo technology
- Brushless drive technology
- Self locking mechanism for save handling even in E-Stop
- Different drive modes like, force mode, position mode, pre-positioned force mode etc.
- 360° LED status indicator
- Bidirectional communication for process-data and service-data (fieldbus open)
Installation Size: HRC-01 | |
Order-No. | |
---|---|
HRC-01-101670 | |
HRC-01-102270 | |
HRC-01-102975 | |
HRC-01-102976 |
Swivel Jaws
Series SBZ
"The superior"
- Shock absorber with spiral groove technology
Superior end position damping lets you swivel more mass in the shortest amount of time, increasing your machine's component output - Force transmission via gear wheel set
The robust gear wheels stand for precision, reliability and long service life and guarantee smooth operation - Failure-free continuous operation
Our uncompromising "Made in Germany" quality guarantees up to 10 million maintenance-free cycles
Installation Size: SB100 | |
Order-No. | |
---|---|
SB100-180-B | |
SB100-90-B | |
Installation Size: SB150 | |
Order-No. | |
SB150-180 | |
SB150-90 | |
Installation Size: SB190 | |
Order-No. | |
SB190-180 | |
SB190-90 | |
Installation Size: SB50 | |
Order-No. | |
SB50-180-B | |
SB50-90-B | |
Installation Size: SB74 | |
Order-No. | |
SB74-180-B | |
SB74-90-B |
- Two way bearing drive shaft
high forces and moments capacity - Drive flange
large size drive flange with end stop and large central hole (from SB150) - Force transfer
stable gear wheel set precise, reliable, durable - Position sensing
inquiry of end positions 0° and 90° (or180°) via inductive proximity switch adjustable on rotatable switch cam - Drive
double-acting pneumatic cylinder - Air flow control valve
for speed regulation (included in the delivery) - Mounting and positioning
mounting possible from several sides for versatile positioning - Integrated and patented hydraulic shock absorbers
adjustable end position damping
Separators
Series VEE9200
- 250 cycles per minute
If speed is the key, nothing beats this unit. This lets you increase your component output and lower your unit costs, - Saving energy with pulse control
You only have to supply current briefly when retracting and extending the plunger. No energy is required at the end positions - Plug and play
Reduce your design and programming effort to a minimum with the integrated control system and the 2-position query
- Energy supply
standardized interface M12 round connector - Drive
via Pot magnet and coil bobbin according to the coil system principle energy consumption only at impulse <25 ms - Position sensing
integrated Hallsensor 2 positions monitorable - Status control
optical LED position display - Tapped rod
Aluminium hardcoated - Mounting and positioning
mounting possible from several sides for versatile positioning - Robust, lightweight housing
Hard-coated aluminum alloy - Mounting
individual seperator finger mounting
Axis Compensation Modules
Series XYR1000
- Adjustable balancing force and stroke
Using adjusting screws, you can adjust the properties of the equalizer optimally to your application in the shortest amount of time - Flat design
This structure reduces the moment load for your robot to a minimum and makes it possible to use smaller and more affordable sizes - Can be fixed in place centrally or de-centrally
Depending on the requirement, you can clamp or centrally lock the equalizer position. An aid for optimal processes
- Piston position sensing
via magnetic field sensor included in scope of delivery - Robust, lightweight housing
Hard-coated aluminum alloy partial mounting circle in accordance with EN ISO 9409-1 lowest overall height - Compensation force
adjustable via adjustment screw - Compensation stroke
infinitely variable (from size 1063 upwards) - Locking piston
centrical via cone - Eccentrical locking
via pneumatic piston with frictional contact - Linear guide
for highest force and moments capacity - Compensation plate
to balance position errors in XY- direction